3 Port Solenoid Valve 10-SY
Clean Series/Low-Particle Generation » Directional Control Valves
Clean Series
★The value indicates the effective area (S).
Safety Instructions Features/Basic Specifications/Clean Series Precautions
3/4/5 Port Solenoid Valves/Precautions Green Procurement (RoHS)
3/4/5 Port Solenoid Valves/Precautions Green Procurement (RoHS)
Series | Type | Sonic conductance: C | Power consumption (W) |
---|---|---|---|
10-SY100 | Standard type | *0.14mm2 | 0.5 |
10-SY100 | Large flow type | *0.22mm2 | 0.5 |