Air Cylinder JCM/JCDM
Air Cylinders » Standard Air Cylinders (Round Type)-
・A foot type and a flange type have been added. [New]
・Overall length shortened by up to 97 mm
・Weight: Max. 54% lighter (0.69 kg→0.32 kg)
・Various cover types available
・Port size: M5, Rc1/8, and NPT1/8 available
・Male and female rod ends available
・With auto switch (JCDM series: JCDM)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | JCM | Double acting, Single rod | 20,25,32,40 |