WEB Catalog

Product Information »  WEB Catalog  »  Chemical Liquid Valves/Fittings &Search result

High Purity Chemical Liquid Valve/Air Operated, Integrated Fitting Type LVC

Chemical Liquid Valves/Fittings & Needle Valves/Tubing » Chemical Liquid Valves
Fluoropolymer Equipment/PVC Equipment » High Purity Chemical Liquid Valves
    ・Body material: New PFA
    ・N.C./N.O./Double acting all feature the same configuration.
    ・Compatible with fluid temperatures of 100℃
    ・Manifold type no.: LLC2, LLC3, LLC4, LLC5
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesTypeValve typeApplicable tubing O.D.Orifice diameter (mmø)
LVCAir Operated
Integrated fitting
N.C./N.O./
Double acting
Metric: 3 to 25
Inch: 1/8 to 1
4 to 22