One-touch Fittings 10-KQ2
Clean Series/Low-Particle Generation » Fittings
Clean Series
・One-touch connection
・Possible to use in vacuum to –100 kPa.
-
2D CAD
Click here for 2D CAD
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Fittings and Tubing/Precautions Green Procurement (RoHS)
Fittings and Tubing/Precautions Green Procurement (RoHS)
Series | Size | Applicable tubing O.D. | Connection thread |
---|---|---|---|
10-KQ2 | Metric | φ2, φ3.2, φ4, φ6, φ8, φ10, φ12, φ16 | M3×0.5, M5×0.8, M6×1.0, 1/8, 1/4, 3/8, 1/2 |
10-KQ2 | Inch | φ1/8'', φ5/32'', φ3/16'', φ1/4'', φ5/16'', φ3/8'', φ1/2'' | 10-32UNF NPT 1/16, 1/8, 1/4, 3/8, 1/2 |