WEB Catalog

Product Information »  WEB Catalog  » Search result

Battery-less Absolute Encoder Type
[Compatible with Manifold Controller]
Electric Actuator/Slider Type Belt Drive LE2FB□H

Electric Actuators/Cylinders » Manifold Controller/Manifold Controller Compatible Electric Actuator
    · Slider Type Belt Drive LE2FB□H Series has been added. [New]
    · Compatible with manifold controller
     Up to 16 axes can be connected
    · Annual CO2 emissions reduced by up to 38% through motor control
     optimization (SMC comparison)
     8.7 kg-CO2e/year (14.1)
     ∗ The numerical values vary depending on the operating conditions.
    · Battery-less absolute encoder type
     Restart from the last stop position is possible.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Battery-less Absolute Encoder Type
    [Compatible with Manifold Controller]
    Electric Actuator/Slider Type Belt Drive LE2FB□H
    Manual
    Model View search result
    LE2FB16□HView search result
    LE2FB25□HView search result
    LE2FB32□HView search result
  • Battery-less Absolute Encoder Type
    [Compatible with Manifold Controller]
    Electric Actuator/Slider Type Belt Drive LE2FB□H
    DoC
    Model View search result
    LE2FB16□HView search result
    LE2FB25□HView search result
    LE2FB32□HView search result
SpecificationModelStroke
(mm)
Work load (kg)
Horizontal
Speed
(mm/s)
Screw lead
(mm)
Battery-less absolute
(Step motor 24 VDC)
LE2FB16□H300 to 1200Max. 1Max. 130048
Battery-less absolute
(Step motor 24 VDC)
LE2FB25□H300 to 2200Max. 10Max. 160048
Battery-less absolute
(Step motor 24 VDC)
LE2FB32□H300 to 2600Max. 19Max. 170048

Go Top