Compact Cylinder/Polygonal Piston Square Type CDQ2B-X3162
Air Cylinders » Compact Air Cylinders
-
・Now, more compact and lightweight due to the adoption of a polygonal piston!
Weight: 30% reduction (199 g→139 g)
Height: 15% reduction (49.5 mm→42 mm)
Width: 13% reduction (45 mm→39 mm)
Overall length: 11% reduction (50 mm→44.5 mm)
・Small auto switches can be mounted on 4 surfaces.
∗ CDQ2B-X3162 Series is to be discontinued at the end of July 2025.
Please select CQE Series instead. ▶Click here for details.
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CDQ2B-X3162 | Double acting single rod | 32,40,50 |