Angle Seat Valve / Air Operated Type JSB
Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves-
・High pressure type has been added. [New]
・Low pressure loss due to angle seat structure!
・Long service life: 10 million cycles (Air, Water),
3 million cycles (Steam)
・Large flow rate
A large flow rate is possible due to the optimized
flow channel shape. (Cv factor: approx. 2.5 times)
・Compact: Height 166 mm (Port size: 1")
・Abundant series variations of 7 sizes
・All-in-One (Stainless steel 316L equivalent)
Air, Water, Steam
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Angle Seat Valve / Air Operated Type JSB
Manual
Series View search result JSB View search result
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions Model Selection/Flow Rate Characteristics Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List Green Procurement (RoHS) Maintenance Kits
Series | Valve type | Port size | Cv |
---|---|---|---|
JSB | N.C. | 3/8 to 2'' 10A to 50A | 5.0 to 87.5 |