Vacuum Filter AFJ-D
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Air Suction Filters-
・Prevents vacuum equipment trouble
・Nominal filtration rating: 5, 40, 80 μm
・Large flow capacity: max. 660 L/min (ANR)
・Elements can be reused by washing them.
・Water drops can be removed.
・The bowl is covered with a transparent bowl guard!
Vacuum Filter AFJ-D
Manual
Series View search result AFJ-D View search result
Series | Port size | Recommended flow rate L/min (ANR) | Nominal filtration rating |
---|---|---|---|
AFJ-D | 1/8,1/4,3/8,1/2 | 180, 380, 660 | 5,40,80 |