Product Information »
WEB Catalog
IN_PROD_346
» Search result
Flow Control Equipment/Fittings 25A-
Series Compatible with Secondary Batteries Series 25A- » Flow Control Equipment/Fittings
-
*Standard products: Standard products are copper (Cu) and zinc (Zn) free. Refer to the Web Catalog for details.
・Click here for Stainless Steel Speed Controller/Series AS-FG
・Click here for Speed Controller with Indicator/Series AS-FSG
・Click here for Speed Controller with Indicator/Series AS-FPG
・Click here for With One-touch fittings/Series KQ
(25A- is only applicable to the type without a connection thread.)
・Click here for Stainless Steel Fittings/Series KG
・Click here for Stainless Steel Fittings/Series KPG
・Click here for Stainless Steel Fittings/Series KQG2
・Click here for With One-touch fittings Stainless steel KQ2-G
・Click here for Stainless Steel Fittings/Series KFG2
・Click here for Stainless Steel Fittings/Series MS
・Click here for S Couplers stainless steel type/Series KKA
Series | Model | Specification |
---|---|---|
Stainless Steel Speed Controller | AS-FG* | Elbow/Universal/In-line type |
Speed Controller with Indicator | AS-FSG* | Elbow type |
Speed Controller with Indicator | AS-FPG* | Elbow type |
Quick Exhaust Valve | 25A-AQ240F, 340F | Built-in One-touch fittings |
Check Valve | 25A-AKH | With One-touch fittings |
One-touch Fittings | KQ2* (25A- is only applicable to the type without a connection thread.) | One-touch fittings |
Rectangular Multi-connector | 25A-KDM | Rectangular multi-connector |
Stainless Steel Fittings | KG* | One-touch fittings |
Stainless Steel Fittings | KPG* | One-touch fittings |
Stainless Steel Fittings | KQG2* | One-touch fittings |
Stainless Steel Fittings | KQ2-G* | Stainless steel |
Stainless Steel Fittings | KFG2* | Insert fittings |
Stainless Steel Fittings | MS* | Miniature fittings |
Stainless Steel Fittings | KKA* | S Couplers stainless steel type |