Booster Regulator VBA10A/11A
Modular F.R.L./Pressure Control Equipment » Booster RegulatorsBooster Regulators » Booster Regulators
-
・Increase factory air pressure by 4 times!
・Air-only operation requires no power supply, and allows easy installation.
・Air consumption: Max. 25% reduction (Pressure increase ratio: Twice),
Max. 30% reduction (Pressure increase ratio: 4 times)
・Max. flow rate: 10% increase (Pressure increase ratio: Twice),
30% increase (Pressure increase ratio: 4 times)
・Charging time: Max. 30% shorter (Pressure increase ratio: Twice),
Max. 60% shorter (Pressure increase ratio: 4 times)
・Improved service life: 50 million cycles or more
(Pressure increase ratio: Twice, 4 times)
Maintenance frequency is reduced due to improved life.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Series | Port size | Set pressure (MPa) |
---|---|---|
VBA-X3239 | 1/4 | VBA10A: 0.4 to 1.4 VBA11A: 0.8 to 2.0 |