Detection Switch 25A-
Series Compatible with Secondary Batteries Series 25A- » Detection Switches/Auto Switches
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD
Series | Model | Specification |
---|---|---|
Pressure Switch | 25A-ZSE20(F)/ISE20 | 3-screen display high-precision |
Pressure Switch | 25A-ZSE20A(F)/ISE20A | 3-screen display high-precision |
Pressure Switch | 25A-ZSE20B(F)/ISE20B | 3-screen display high-precision |
Pressure Switch | 25A-ZSE20C(F)/ISE20C(H) | 3-screen display high-precision, for general fluids |
Flow Switch | 25A-PF2M7 | For air, Integrated display |
Flow Switch | 25A-PF2M7-L | For air, Integrated display (IO-Link) |
Flow Switch | 25A-PFM7 | For air, Integrated display |
Flow Switch | 25A-PFM5 | For air, Remote sensor unit |
Flow Switch | 25A-PFM3 | For air, Flow monitor |
Flow Switch | 25A-PFMB7 | For air, Integrated display |
Flow Switch | 25A-PF3A7□H | For air, Integrated display |
Flow Switch | 25A-PF3A7□H-L | For air, Integrated display (IO-Link) |
Flow Switch | 25A-PF3W7-Z | For water, Integrated display |
Flow Switch | 25A-PF3W5-Z | For water, Remote sensor unit |
Flow Switch | 25A-PF3W | For water, Integrated display/Remote sensor unit |
Flow Switch | 25A-PF3W-U | For PVC, Integrated display/Remote sensor unit |
Flow Switch | 25A-PF3W-30 | For water, Flow monitor |