3-Screen Display Sensor Monitor PSE300AC
Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Remote Type)-
・It is possible to change the settings while checking the measured value.
・Visualization of settings
・NPN/PNP switch function
・Input range selection (for pressure/flow rate)
・Simple 3-step setting
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD 3-Screen Display Sensor Monitor PSE300AC
Manual
Series View search result PSE300AC View search result 3-Screen Display Sensor Monitor PSE300AC
DoC
Series View search result PSE300AC View search result
Safety Instructions Pressure Switches/Flow Switches/Precautions
Glossary of Terms/Technical Information Green Procurement (RoHS)
Glossary of Terms/Technical Information Green Procurement (RoHS)
Series | Set pressure range | Applicable pressure sensors |
---|---|---|
PSE300AC | −0.2 to 2.1 kPa 10 to −105 kPa −105 to 105 kPa −10 to 105 kPa −50 to 525 kPa −0.105 to 1.05 MPa −0.105 to 2.1 MPa −0.1 to 5.25 MPa −0.1 to 10.5 MPa | PSE550 PSE531/PSE541/PSE561 PSE533/PSE543/PSE563/PSE573 PSE532 PSE564/PSE574 PSE530/PSE540/PSE560/PSE570 PSE575 PSE576 PSE577 |