Analog Auto Switch and Display Sensor Monitor D-MH1□
Rotary Actuators/Air Grippers » Auto SwitchesSwitches/Sensors/Controller » Auto Switches for Rotary Actuators and Air Grippers
-
・Outputs the analog voltage according to the actuator stroke position
・A single switch can discriminate between max. 3 position points.
Discriminable resolution: ±0.1 mm ∗ Within the high-resolution range
・Detection position setting can be done away from the actuator.
・Analog voltage output (1 to 5 V)
・Can also be used with the analog auto switch single unit
・Reduced setting labor
・No need to fine-tune the switch mounting position
・Easy adjustment even in narrow places and on moving parts
・Improved productivity
・Gripper fully open → gripping → gripping failure detection
・Detection of gripper finger wear
・Minimized lead wire disconnection risk
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD Analog Auto Switch and Display Sensor Monitor D-MH1□
Manual
Series Type View search result D-MH1AD(V) Analog auto switch View search result D-MH1BN Sensor monitor View search result D-MH1BP Sensor monitor View search result Analog Auto Switch and Display Sensor Monitor D-MH1□
DoC
Series Type View search result D-MH1AD(V) Analog auto switch View search result D-MH1BN Sensor monitor View search result D-MH1BP Sensor monitor View search result
Series | Type | Description |
---|---|---|
D-MH1AD(V) | Analog auto switch | Analog output sensor (1 to 5 V) |
D-MH1BN | Sensor monitor | Display sensor monitor, NPN 2 outputs |
D-MH1BP | Sensor monitor | Display sensor monitor, PNP 2 outputs |