WEB Catalog

Product Information »  WEB Catalog  » Search result

Thin Flat/Flat Pad (Vacuum Suction Cup) ZP2

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)
    ・For the adsorption of flexible sheets or film
    ・Reduced deformation of flat surfaces during adsorption
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPad formPad diameter(mm)
ZP2Thin flat type (With groove)φ10,φ15,φ20,φ30