WEB Catalog

Product Information »  WEB Catalog  » Search result

Precision Clean Regulator SRP

Modular F.R.L./Pressure Control Equipment » Regulators
Clean Series/Low-Particle Generation » Modular F.R./Pressure Control Equipment
Pressure Control Equipment » Regulators
    ・High-precision low flow consumption stainless steel regulator
    ・Bleed air flow of 0.5 L/min (ANR) or less (0.2 MPa at outlet pressure)
    ・Setting sensitivity: 0.3% F.S.
    ・Repeatability: 1% F.S.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeSet pressure (MPa)
SRPM5,1/8Low pressure type:0.005 to 0.2
High pressure type:0.01 to 0.4