FEP Tubing (Fluoropolymer) TH/TIH
Fittings and Tubing » Tubing(Fluoropolymer/Clean)-
・Max. operating pressure: 2.3 MPa (at 20℃)*
・Food Sanitation Law compliant
・Complies with the FDA (Food and Drug Administration)
§ 177.1550 dissolution test
・Operating temperature (fixed usage): Air, Inert gas: -65 to 200℃
Water: 0 to 100℃ (No freezing)
*This may vary according to size
Series | Tubing O.D. Metric size | Tubing O.D. Inch size | Color |
---|---|---|---|
TH/TIH | φ4, φ6, φ8, φ10, φ12 | φ1/8'',φ3/16'',φ1/4'',φ3/8'',φ1/2'',φ3/4'' | Translucent, Black, Red, Blue |