Air Cylinder CM2/CDM2
Air Cylinders » Standard Air Cylinders (Round Type)-
・Female rod end is available as standard.
・Easy fine adjustment of auto switch position
・Single clevis and trunnion pivot brackets are available.
・Part numbers with a rod end bracket and/or pivot bracket are available.
(It is not necessary to order a bracket for the applicable cylinder separately.)
・With auto switch (CDM2-Z series: CDM2, CDM2W, CDM2K, CDM2KW,
CDM2R, CDM2RK, CDM2□P, CDBM2)
∗ CM2-Z series (standard type double acting, single rod) will be
discontinued in January 2025.
Please select CM2-Z1 Series. ▶Click here for details.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Air Cylinder CM2/CDM2
Manual
Type Series Action Bore size (mm) View search result Standard CM2-Z Double acting, Single rod 20,25,32,40 View search result Standard CM2-Z Single acting (Spring return/extend) 20,25,32,40 View search result Standard CM2W-Z Double acting, Double rod 20,25,32,40 View search result Non-rotating rod CM2K-Z Double acting, Single rod 20,25,32,40 View search result Non-rotating rod CM2K-Z Single acting (Spring return/extend) 20,25,32,40 View search result Non-rotating rod CM2KW-Z Double acting, Double rod 20,25,32,40 View search result Direct mount CM2R-Z Double acting, Single rod 20,25,32,40 View search result Non-rotating rod/
Direct mountCM2RK-Z Double acting, Single rod 20,25,32,40 View search result Centralized piping CM2□P Double acting, Single rod 20,25,32,40 View search result With end lock CBM2 Double acting, Single rod 20,25,32,40 View search result Air Cylinder CM2/CDM2
Symbol Specifications Download -XB6 Made to Order Common Specifications Heat resistant cylinder (-10 to 150℃) PDF -XB7 Made to Order Common Specifications Cold resistant cylinder (-40 to 70℃) PDF -XB9 Made to Order Common Specifications Low speed cylinder (10 to 50 mm/s) PDF -XB12 Made to Order Common Specifications External stainless steel cylinder PDF -XB13 Made to Order Common Specifications Low speed cylinder (5 to 50 mm/s) PDF -XC3 Made to Order Common Specifications Special port location PDF -XC4 Made to Order Common Specifications With heavy duty scraper PDF -XC5 Made to Order Common Specifications Heat resistant cylinder (-10 to 110℃) PDF -XC6 Made to Order Common Specifications Made of stainless steel PDF -XC8 Made to Order Common Specifications Adjustable stroke cylinder/Adjustable extension type PDF -XC9 Made to Order Common Specifications Adjustable stroke cylinder/Adjustable retraction type PDF -XC10 Made to Order Common Specifications Dual stroke cylinder/Double rod type PDF -XC11 Made to Order Common Specifications Dual stroke cylinder/Single rod type PDF -XC12 Made to Order Common Specifications Tandem cylinder PDF -XC13 Made to Order Common Specifications Auto switch rail mounting type PDF -XC20 Made to Order Common Specifications Head cover axial port PDF -XC22 Made to Order Common Specifications Fluororubber seals PDF -XC25 Made to Order Common Specifications No fixed throttle of connection port PDF -XC27 Made to Order Common Specifications Double clevis and double knuckle joint pins made of stainless steel PDF -XC29 Made to Order Common Specifications Double knuckle joint with spring pin PDF -XC35 Made to Order Common Specifications With coil scraper PDF -XC38 Made to Order Common Specifications Vacuum (Rod through-hole) PDF -XC52 Made to Order Common Specifications Mounting nut with set screw PDF -XC85 Made to Order Common Specifications Grease for food processing equipment PDF -XC92 Made to Order Common Specifications Dust resistant actuator PDF
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Quick Selection Table
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Model Selection/Technical Data Quick Selection Table
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CM2-Z | Double acting, Single rod | 20,25,32,40 |
Standard | CM2-Z | Single acting (Spring return/extend) | 20,25,32,40 |
Standard | CM2W-Z | Double acting, Double rod | 20,25,32,40 |
Non-rotating rod | CM2K-Z | Double acting, Single rod | 20,25,32,40 |
Non-rotating rod | CM2K-Z | Single acting (Spring return/extend) | 20,25,32,40 |
Non-rotating rod | CM2KW-Z | Double acting, Double rod | 20,25,32,40 |
Direct mount | CM2R-Z | Double acting, Single rod | 20,25,32,40 |
Non-rotating rod/ Direct mount | CM2RK-Z | Double acting, Single rod | 20,25,32,40 |
Centralized piping | CM2□P | Double acting, Single rod | 20,25,32,40 |
With end lock | CBM2 | Double acting, Single rod | 20,25,32,40 |