Linear Guide Parallel Type Air Gripper MHZ□2
Rotary Actuators/Air Grippers » Parallel Type Air Grippers
-
・The linear guide improves rigidity and accuracy.
・Dustproof and drip proof construction
・Dust cover material is selectable.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Linear Guide Parallel Type Air Gripper MHZ□2
Manual
Type Series View search result Compact MHZA2-6 View search result Compact, with dust cover MHZAJ2-6 View search result Standard MHZ2 View search result Long stroke MHZL2 View search result Long stroke, with dust cover MHZL2 View search result With dust cover MHZJ2 View search result
Safety Instructions Air Grippers/Precautions
Auto Switches/Precautions Air Grippers Series Variations/Model Selection
Quick Selection Table Made to Order Air Gripper Green Procurement (RoHS)
Auto Switches/Precautions Air Grippers Series Variations/Model Selection
Quick Selection Table Made to Order Air Gripper Green Procurement (RoHS)
Type | Series | Cylinder bore size (mm) |
---|---|---|
Compact | MHZA2-6 | 6 |
Compact, with dust cover | MHZAJ2-6 | 6 |
Standard | MHZ2 | 6,10,16,20,25,32,40 |
Long stroke | MHZL2 | 10,16,20,25 |
Long stroke, with dust cover | MHZL2 | 10,16,20 |
With dust cover | MHZJ2 | 6,10,16,20,25,32,40 |