Insert Fittings KF
Fittings and Tubing » Fittings for General Purposes
-
・-101.3 kPa applicable
・Piping can be done without removing the nut.
・Fluid temperature: −5 to 150℃ (Brass sleeve)
−5 to 60℃ (Resin sleeve)
・Steam can be used.
・Grease-free
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Series | Applicable tubing O.D. | Connection thread |
---|---|---|
KF | φ4,φ6,φ8,φ10,φ12 | 1/8,1/4,3/8,1/2 |