Frame Clamp Cylinder/Stable Clamp Force Type WRF100-X2814, -X2808
Air Cylinders » Specialty CylindersAir Cylinders » Clamp Cylinders

-
・Allows for even and stable clamping
Max. clamping force: 18,000 N or more (Operating pressure: At 0.5 MPa)
Stable clamping output
・Select from 2 clamping positions.
Centering WRF100-X2814
Side positioning WRF100-X2808
Safety Instructions Actuators/Precautions Introduction of Arc Welding Process Equipment
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Bore size (mm) | Stroke (mm) |
---|---|---|
WRF100-X2814 (Centering) WRF100-X2808 (Side positioning) | 100 | 82.5 |