Vacuum Regulator IRV
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum RegulatorsModular F.R.L./Pressure Control Equipment » Regulators
Pressure Control Equipment » Regulators
-
・Allows for the adjustment of vacuum line pressure
・Single-sided connection series
・Weight reduced by 20% (Compared with the previous IRV2000 with IRV20 fitting)
・Built-in One-touch fittings
・The pressure gauge and digital pressure switch can be easily attached/detached due to being attached by a clip.
・Mounting direction of the pressure gauge and digital pressure switch can be changed. (Standard connections only)
・Mounting angle of the pressure gauge and digital pressure switch can be changed easily (in 60 degree increments).
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Safety Instructions F.R.L. Units/Precautions Series Variations/Pressure Control Equipment
Product Selection Guide Green Procurement (RoHS)
Product Selection Guide Green Procurement (RoHS)
Series | Port size | Set pressure range (kPa) |
---|---|---|
IRV10 | φ6,φ8,φ1/4,φ5/16 | -100 to -1.3 |
IRV20 | φ6,φ8,φ10,φ1/4,φ5/16,φ3/8 | -100 to -1.3 |