Electro-Pneumatic Regulator / High Flow Rate ITV1100/2100/3100
Modular F.R.L. Units » Modular Connection Compatible Devices-
・For the stepless control of air pressure in proportion to electrical signals
・Flow rate: Max. approx. 5 times (Compared with the existing model)
・Sensitivity: ±0.2% F.S. or less
・Linearity: ±1% F.S. or less
・Hysteresis: 0.5% F.S. or less
-
2D CAD
Click here for 2D CAD Electro-Pneumatic Regulator / High Flow Rate ITV1100/2100/3100
Manual
Series View search result ITV1100 View search result ITV2100 View search result ITV3100 View search result Electro-Pneumatic Regulator / High Flow Rate ITV1100/2100/3100
DoC
Series View search result ITV1100 View search result ITV2100 View search result ITV3100 View search result
Safety Instructions F.R.L. Units/Precautions Series Variations/Pressure Control Equipment Green Procurement (RoHS) Electro-Pneumatic Regulator Application Examples
Series | Applicable combinations |
---|---|
ITV1100 | AF20-D |
ITV2100 | AF30-D |
ITV3100 | AF40-D |