Hard Polyurethane Tubing TUH
Fittings and Tubing » Tubing-
・Superior restoring force compared to the nylon tubing
Series | Type | Max. operating pressure | Tubing O.D. | Color | Fluid |
---|---|---|---|---|---|
TUH | Standardtype | 0.8 MPa (at 20°C) | φ4,φ6,φ8 φ10,φ12 | Black, White, Blue, Translucent | Air |
TUH | High-pressuretype | 1.0 MPa (at 20°C) | φ4,φ6,φ8 φ10,φ12 | Black, White, Blue, Translucent | Air |