Battery-less Absolute Encoder Type
[Compatible with Manifold Controller]
Electric Actuator/Rod Type LE2Y□H
Electric Actuators/Cylinders » Battery-less Absolute Encoder TypeElectric Actuators/Cylinders » Rod Type/Guide Rod Type
Electric Actuators/Cylinders » Manifold Controller/Manifold Controller Compatible Electric Actuator
-
· Compatible with manifold controller
· Annual CO2 emissions reduced by up to 38% through motor control
optimization (SMC comparison)
8.7 kg-CO2e/year (14.1)
∗ The numerical values vary depending on the operating conditions.
· Battery-less absolute encoder type
Restart from the last stop position is possible.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD Battery-less Absolute Encoder Type
[Compatible with Manifold Controller]
Electric Actuator/Rod Type LE2Y□HManual
Model View search result LE2Y16□H View search result LE2Y25□H View search result LE2Y32□H View search result Battery-less Absolute Encoder Type
[Compatible with Manifold Controller]
Electric Actuator/Rod Type LE2Y□HDoC
Model View search result LE2Y16□H View search result LE2Y25□H View search result LE2Y32□H View search result
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Specification | Model | Stroke (mm) | Work load (kg) Horizontal | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
Battery-less absolute (Step motor 24 VDC) | LE2Y16□H | 30 to 300 | Max. 40 | Max. 700 | 2.5,5,10 |
Battery-less absolute (Step motor 24 VDC) | LE2Y25□H | 30 to 400 | Max. 70 | Max. 900 | 3,6,12,20 |
Battery-less absolute (Step motor 24 VDC) | LE2Y32□H | 50 to 500 | Max. 100 | Max. 900 | 4,8,16,24 |