Elbow Type (Metal Body) AS
Flow Control Equipment » Speed Controllers for General PurposesArc Welding Process Equipment » Tubing/Fittings/Flow Control Equipment

-
・Available with a restrictor (Made to order: -X214, -X21)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Type | Series | Port size on the cylinder side |
---|---|---|
Elbow type (Metal body) | AS12□0 to AS42□0 | M3 to 1/2 |