Rotary Table MSU/MDSU
Rotary Actuators/Air Grippers » Rotary Actuators Vane Type
-
・Integrated table and rotary actuator
・Angle adjustable, ±5º at each rotation end (Double: ±2.5º)
・Table deflection accuracy: 0.03 mm or less (MSUA)
・Connection port position: Select from side ported or axial ported
(When a switch is installed, only the side ported is selectable.)
・It is possible to move the auto switch mounting position as desired.
・With auto switch (MDSU series: MDSUA, MDSUB)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Rotary Table MSU/MDSU
Manual
Type Series View search result High precision MSUA View search result Basic type MSUB View search result
Safety Instructions Rotary Actuators/Precautions Auto Switches/Precautions
Rotary Actuators Series Variations/Model Selection Quick Selection Table
Green Procurement (RoHS)
Rotary Actuators Series Variations/Model Selection Quick Selection Table
Green Procurement (RoHS)
Type | Series | Vane type | Size | Rotating angle Single | Rotating angle Double |
---|---|---|---|---|---|
High precision | MSUA | Single Double | 1,3,7,20 | 90°180° | ― |
Basic type | MSUB | Single Double | 1,3,7,20 | 90°180° | 90° |