Fan Type Ionizer IZF
Static Neutralization Equipment » Static Neutralization Equipment Fan Type Ionizer-
・Thinnest: 40 mm thick
・Fastest: Rapid static neutralization 0.5 seconds
・Offset voltage (Ion balance): ±5 V
・Stable static neutralization performance, Easier maintenance
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Fan Type Ionizer IZF
Manual
Series View search result IZF10 View search result IZF21 View search result IZF31 View search result Fan Type Ionizer IZF
DoC
Series View search result IZF10 View search result IZF21 View search result IZF31 View search result
Variations/Application Examples Antistatic Equipment Glossary
Safety Instructions Green Procurement (RoHS)
Safety Instructions Green Procurement (RoHS)
Series | Maximum air flow | Ion generation method | Offset voltage (Ion balance) |
---|---|---|---|
IZF10 | 0.46 m3/min, 0.66 m3/min, 0.80 m3/min | Corona discharge type | ±13V |
IZF21 | 1.8 m3/min | Corona discharge type | ±5V |
IZF31 | 4.4 m3/min | Corona discharge type | ±5V |