5-Port Solenoid Valve SV1000/2000/3000/4000
Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
-
・It is possible to easily add stations to the manifold valve or change specifications.
・One side solenoid
・4-position, dual 3-port specifications are available.
・Manifold type no.: SS5V1, SS5V2, SS5V3, SS5V4
・Supports Interface regulators
*The EX250/500 series is to be discontinued. When designing new
equipment and facilities, consider using another series (EX260/EX600)
instead.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD 5-Port Solenoid Valve SV1000/2000/3000/4000
DoC
Series View search result SV1000 View search result SV2000 View search result SV3000 View search result SV4000 View search result 5-Port Solenoid Valve SV1000/2000/3000/4000
Manifold
Series View search result SV1000 View search result SV2000 View search result SV3000 View search result SV4000
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 4/2→5/3(A/B→E) C[dm3/(s・bar)] | Flow rate characteristics 4/2→5/3(A/B→E) b | Flow rate characteristics 4/2→5/3(A/B→E) Cv | Applicable cylinder size | Power consumption (W) |
---|---|---|---|---|---|
SV1000 | 1.1 | 0.35 | 0.28 | φ40 | 0.6 |
SV2000 | 2.4 | 0.18 | 0.48 | φ63 | 0.6 |
SV3000 | 4.3 | 0.21 | 0.93 | φ80 | 0.6 |
SV4000 | 7.0 | 0.18 | 1.6 | φ100 | 0.6 |