Air Cylinder 25A-
Series Compatible with Secondary Batteries Series 25A- » Actuators
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD
Series | Model | Specification |
---|---|---|
Pin Cylinder | 25A-CJP2 | Standard |
Air Cylinder | 25A-CJ2 | Standard |
Air Cylinder | 25A-CJ2K | Standard |
Air Cylinder | 25A-CBJ2 | With end lock |
Air Cylinder | 25A-CM2 | Standard |
Air Cylinder | 25A-CG1 | Standard |
Air Cylinder | 25A-CBG1 | With end lock |
Air Cylinder | 25A-MB | Standard |
Air Cylinder | 25A-CA2 | Standard |
Air Cylinder | 25A-CS2 | Standard |
Lock Cylinder | 25A-MWB | Cylinder with lock |
Lock Cylinder | 25A-MWB-UT | Lock unit |
Compact Cylinder with Lock | 25A-CLQ | Cylinder with lock |