Modular F.R.L. Units ACG-B
Modular F.R.L./Pressure Control Equipment » Modular F.R.L.Modular F.R.L. Units » Modular F.R.L. Units/Air Combination
-
・Improved visibility by mounting the pressure gauge on the top of
the knob
・Transparent bowl guard
Improved environmental durability due to 2-layer construction
(Body size 30 or more)
Better visibility: 360º
Light weight: Approx. 12% reduction
∗ The ACG-B is to be discontinued as of March 2025.
Please select the AC-D simple specials instead.
For more details, please contact your local sales representative.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Combination equipment | Series | Port size | Set pressure (MPa) |
---|---|---|---|
Air filter, Regulator with built-in pressure gauge, Lubricator | ACG20 to 40-B | 1/8,1/4,3/8,1/2 | 0.05 to 0.85 |
Filter regulator with built-in pressure gauge, Lubricator | ACG20A to 40A-B | 1/8,1/4,3/8,1/2 | 0.05 to 0.85 |
Air filter, regulator with built-in pressure gauge | ACG20B to 40B-B | 1/8,1/4,3/8,1/2 | 0.05 to 0.85 |
Air filter, mist separator, regulator with built-in pressure gauge | ACG20C to 40C-B | 1/8,1/4,3/8,1/2 | 0.05 to 0.85 |
Filter regulator with built-in pressure gauge, Mist separator | ACG20D to 40D-B | 1/8,1/4,3/8,1/2 | 0.05 to 0.85 |