WEB Catalog

Product Information »  WEB Catalog  » Search result

For 4 Axes Simple Controller JXC□4-X1

Electric Actuators/Cylinders » Controllers/Drivers
    ・2-point operation is possible without programming! (End to end)
    ・Reduced setting labor (Only the speed and force need to be set)
    ・Reduced wiring labor (Only 2 inputs/outputs*)
     *Per axis
    ・Space saving
     Footprint: Reduced by up to approx.79%

    The JXCm4-X1 simple controller is to be discontinued as of the end of March 2025.
    Select the JXD1-Mm series manifold controller instead.
    ▶Click here for details.
  • For 4 Axes Simple Controller JXC□4-X1
    DoC
    Series View search result
    JXC□4-X1View search result
SeriesCompatible
motor
Power
supply
voltage
Number of
axes
JXC□4-X1Step motor
(Servo/24 VDC)
24 VDC
±10%
Max. 4 axes

Go Top