Product Information »
WEB Catalog
IN_PROD_346
» Search result
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
Stainless Steel Cylinder CJ5-S/CDJ5-S/CG5-S/CDG5-S
Air Cylinders » Environment Resistant Cylinders![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-026-CJ5S-CDJ5S-CG5S-CDG5S.jpg)
-
・Applicable for use in an environment with water splashing
・With auto switch (CDJ5-S series: CDJ5-S, CDG5-S series: CDG5-S)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Stainless Steel Cylinder CJ5-S/CDJ5-S/CG5-S/CDG5-S
Manual
Type Series Action Bore size (mm) View search result Standard CJ5-S Double acting, Single rod 10,16 Standard CG5-S Double acting, Single rod 20,25,32,40,50,63,80,100 View search result Standard CG5-S Double acting, Double rod 20,25,32,40,50,63,80,100 View search result Stainless Steel Cylinder CJ5-S/CDJ5-S/CG5-S/CDG5-S
Symbol Specifications Download -XA0 to XA30 Simple Specials Change of rod end shape PDF Stainless Steel Cylinder CJ5-S/CDJ5-S/CG5-S/CDG5-S
Symbol Specifications Download -XB6 Made to Order Common Specifications Heat resistant cylinder (-10 to 150℃) PDF
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CJ5-S | Double acting, Single rod | 10,16 |
Standard | CG5-S | Double acting, Single rod | 20,25,32,40,50,63,80,100 |
Standard | CG5-S | Double acting, Double rod | 20,25,32,40,50,63,80,100 |