WEB Catalog
Product List
- Air Management System
-
Directional Control Valves
- Pilot Operated 4/5 Port Solenoid Valves
- Pilot Operated 3 Port Solenoid Valves
- Direct Operated 3/4/5 Port Solenoid Valves
- Reduced-wiring Fieldbus System (Serial Transmission System)
- Wireless System
- Air Operated Valves
- Mechanical Valves/Transmitters
- Finger Valve/Hand Valves/Residual Relief 3 Port Valve
- Blow Guns
- Power Valves
- ISO Valves
- Explosion-Proof Valves
- Pilot Operated 4/5 Port Solenoid Valves
-
Air Cylinders
- Standard Air Cylinders (Round Type)
- Standard Air Cylinders (Square Cover)
- Compact Air Cylinders
- Environment Resistant Cylinders
- Floating Joints/Rod End
- Air-hydro Units
- Mechanically Jointed Rodless Cylinders
- Magnetically Coupled Rodless Cylinders
- Table Cylinders
- Guide Cylinders
- Dual Rod Cylinders
- Lock Cylinders/Cylinder with An End Lock
- Fine Lock Cylinders
- Specialty Cylinders
- Clamp Cylinders
- Pin Shift Cylinder
- Stopper Cylinders
- Stroke Reading Cylinders
- Valve Mounted Air Cylinders
- ISO Cylinders
- Shock Absorbers
- Auto Switches
- Actuator Position Sensor
- Flow Control Equipment
- Standard Air Cylinders (Round Type)
- Rotary Actuators/Air Grippers
-
Electric Actuators/Cylinders
- e-Actuator
- Manifold Controller/Manifold Controller Compatible Electric Actuator
- Battery-less Absolute Encoder Type
- Slider Type
- Rod Type/Guide Rod Type
- Slide Tables
- Miniature
- Rotary Tables
- Grippers
- Grippers for Collaborative Robots
- Controllers/Drivers
- Environment
- Motorless Type
- Electric Cylinders
- Card Motor
- Made to Order
- e-Actuator
-
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
- Vacuum Ejectors (Vacuum Generators)/Vacuum Pump Systems
- Vacuum Ejectors
- Vacuum Gripper System (Foam Type)
- Vacuum Release Valve Units
- Air Suction Filters
- Vacuum Pads (Vacuum Suction Cups)
- Special Pads
- Gripper for Collaborative Robots
- Vacuum Saving Valves
- Vacuum Flow
- Vacuum Regulators
- Related Equipment for Vacuum Systems
- Vacuum Ejectors (Vacuum Generators)/Vacuum Pump Systems
- Grippers for Collaborative Robots
- Compact Compressor
- Air Preparation Equipment
- Modular F.R.L./Pressure Control Equipment
- Modular F.R.L. Units
- Pressure Control Equipment
- Booster Regulators
- Lubrication Equipment
- Fittings and Tubing
- Flow Control Equipment
- Silencers/Exhaust Cleaners/Blow Guns/Pressure Gauges
-
Switches/Sensors/Controller
- Electronic Pressure Switches/Sensors (Self-contained Type)
- Electronic Pressure Switches/Sensors (Remote Type)
- Mechanical Pressure Switches
- Electronic Flow Switches/Sensors
- Clamp-on Type Flow Sensor
- Mechanical Flow Switches
- Air Management System
- Controllers
- Electronic Temperature & Humidity Switches
- Auto Switches for Air Cylinders
- Auto Switches for Rotary Actuators and Air Grippers
- Electronic Pressure Switches/Sensors (Self-contained Type)
-
Static Neutralization Equipment
- Static Neutralization Equipment Ionizer Bar Type
- Static Neutralization Equipment Nozzle Type Ionizer
- Static Neutralization Equipment Fan Type Ionizer
- Static Neutralization Equipment Ionizer Gun
- Static Neutralization Equipment Desktop Duster Box
- Static Neutralization Equipment Electrostatic Sensor/Sensor Monitor/Meter
- Static Neutralization Equipment/Ionizers
- Static Neutralization Equipment Ionizer Bar Type
-
Industrial Device Communication Equipment/Wireless System
- Wireless System: PROFINET Compatible Products
- Wireless System: EtherNet/IP Compatible Products
- Wireless System: EtherCAT Compatible Products
- Wireless System: IO-Link Compatible Products
- Wireless System: CC-Link Compatible Products
- Wireless System: DeviceNet Compatible Products
- Industrial Device Communication Equipment: PROFINET Compatible Products
- Industrial Device Communication Equipment: EtherNet/IP Compatible Products
- Industrial Device Communication Equipment: EtherCAT Compatible Products
- Industrial Device Communication Equipment: Modbus TCP Compatible Products
- Industrial Device Communication Equipment: ETHERNET POWERLINK Compatible Products
- Industrial Device Communication Equipment: CC-Link IE Field Compatible Products
- Industrial Device Communication Equipment: SSCNET III Compatible Products
- Industrial Device Communication Equipment: MECHATROLINK-Ⅲ Compatible Products
- Industrial Device Communication Equipment: PROFIsafe Compatible Products
- Industrial Device Communication Equipment: IO-Link Compatible Products
- Industrial Device Communication Equipment: PROFIBUS Compatible Products
- Industrial Device Communication Equipment: DeviceNet Compatible Products
- Industrial Device Communication Equipment: CC-Link Compatible Products
- Industrial Device Communication Equipment: AS-interface Compatible Products
- Industrial Device Communication Equipment: CompoNet Compatible Products
- Industrial Device Communication Equipment: Interbus Compatible Products
- Industrial Device Communication Equipment: MECHATROLINK-Ⅱ Compatible Products
- Other: RS232C Compatible Products
- Other: RS485 Compatible Products
- Wireless System: PROFINET Compatible Products
- Process Valves
- Chemical Liquid Valves/Fittings & Needle Valves/Tubing
- Process Pumps(Diaphragm Pumps)
-
Temperature Control Equipment
- Thermo-Chillers (Circulating Fluid Temperature Controllers) Standard Type/Basic Type
- Thermo-Chillers (Circulating Fluid Temperature Controllers) Inverter Type
- Thermo-Chillers (Circulating Fluid Temperature Controllers) Dual Channel Thermo chiller for Lasers
- Thermo-Chillers (Circulating Fluid Temperature Controllers) Rack Mount Type
- Thermo-Chillers (Circulating Fluid Temperature Controllers) High performance/Type & Inverter Type
- Chiller Compliant Regulations
- Thermo-cons/Thermoelectric Baths (Peltier-Type Temperature Control Equipment)
- Air Temperature Controllers
- Thermo-Chillers (Circulating Fluid Temperature Controllers) Standard Type/Basic Type
- Process Gas Equipment AP Tech
- High Vacuum Equipment
- Industrial Filters/Sintered Metal Elements
- Pneumatic Instrumentation Equipment
- Hydraulic Equipment
Theme
-
Clean Series/Low-Particle Generation
- Directional Control Valves
- Air Cylinders
- Rotary Actuators
- Air Grippers
- Air Dryers
- Compressed Air Cleaning Filter Series
- Clean Gas Filters/Air Filters
- Exhaust Cleaner for Clean Room/Clean Exhaust Filter
- Modular F.R./Pressure Control Equipment
- Fittings
- Tubing
- Flow Control Equipment
- Switches/Sensors
- Flow Switch
- Electric Actuators
- Directional Control Valves
- Fluoropolymer Equipment/PVC Equipment
-
Series Compatible with Secondary Batteries Series 25A-
- Air Management System
- Directional Control Valves
- Actuators
- Related Products
- Rotary Actuators/Air Grippers
- Vacuum Equipment
- Air Preparation Equipment/Clean Air Filters
- ModularF.R.L./Pressure Control Equipment
- Flow Control Equipment/Fittings
- Tubings
- Detection Switches/Auto Switches
- Process Valves
- Process Gas Equipment
- Electric Actuators
- Air Management System
- Copper, Fluorine-free Equipment Series 20-
- ISO Products
- Arc Welding Process Equipment
- IO-Link Devices
- Grease-free Nitrogen (N2) Compatible Equipment
- List of ATEX Compliant Products
IO-Link Master
Wireless System EXW1/EX600-W
-
・Analog input has been added to the compact type EXW1 Series. [New]
・Noise resistance
Uses the 2.4 GHz ISM frequency band
Frequency hopping: Every 2 ms (Fastest)
・Communication cables not required
Reduced wiring work, space, and cost
Minimized disconnection risk
・Provides communication stability in FA environments
・Compact and lightweight (EXW1)
Volume: Approx. 81% reduction, Weight: Approx. 76% reduction
・Modular connection is possible. (EX600-W)
▶IO-Link Master
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Wireless System EXW1/EX600-W
Manual
Series View search result EXW1 View search result EX600-W View search result Wireless System EXW1/EX600-W
DoC
Series View search result EXW1 View search result EX600-W View search result
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Fieldbus System Precautions
Industrial IoT Cybersecurity Glossary of Fieldbus Terms Green Procurement (RoHS)
Industrial IoT Cybersecurity Glossary of Fieldbus Terms Green Procurement (RoHS)
Series | Enclosure | Communication protocol | Applicable valve |
---|---|---|---|
EXW1 | IP20/IP67 | DeviceNet® CC-Link EtherNet/IP™ EtherCAT® PROFINET OPC UA | JSY1000, 3000, 5000 |
EX600-W | IP67 equivalent | EtherNet/IP™ PROFINET | SY3000,5000,7000(Plug-in) SV1000,2000,3000 S0700(IP40) VQC1000,2000,4000,5000 |
Serial Transmission System EX600
-
For Input/Output
∗The applicable protocols differ depending on the series.
For details, refer to the catalog of each series.
▶IO-Link Devices
∗ The EX600-SPN1/SPN2 series will be discontinued in October 2023.
Please select the EX600-SPN3/SPN4 series.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Serial Transmission System EX600
Manual
Series View search result EX600 View search result Serial Transmission System EX600
DoC
Series View search result EX600 View search result
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Fieldbus System Precautions
Industrial IoT Cybersecurity Glossary of Fieldbus Terms Series Variations/Applicable Valve Series
Green Procurement (RoHS)
Industrial IoT Cybersecurity Glossary of Fieldbus Terms Series Variations/Applicable Valve Series
Green Procurement (RoHS)
Series | Enclosure | Communication protocol∗ | Applicable valve |
---|---|---|---|
EX600 | IP67 | PROFIBUS DP DeviceNet™ CC-Link EtherNet/IP™ EtherNet/IP™ (IO-Link unit compatible) EtherCAT EtherCAT (IO-Link unit compatible) PROFINET PROFINET (IO-Link unit compatible) MRP (PROFINET) (Made to order) Ethernet POWERLINK (Made to order) Modbus TCP (Made to order) CC-Link IE Field (Made to order) EtherNet/IP™ (IO-Link master compatible) (Made to order) | SY3000,5000,7000 (Plug-in) JSY1000, 3000, 5000 SV1000,2000,3000 VQC1000,2000,4000,5000 S0700(IP40) |
IO-Link Master EX600-GILB-X60
-
・IO-Link version V1.1
・Process data length 32-byte input/32-byte output (per port)
・IO-Link port type Class A
▶IO-Link Devices
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions
Series Variations/Applicable Valve Series Green Procurement (RoHS)
Series Variations/Applicable Valve Series Green Procurement (RoHS)
Series | Number of ports | PLC communication protocol |
---|---|---|
EX600-GILB-X60 | 4 ports | CC-Link IE Field |
Fieldbus System EX245
-
・For Input/Output
・Push Pull connectors
AIDA specifications compliant
SCRJ connectors, RJ45 connectors
・Compatible with the PROFIenergy energy-saving function
・Shared Device function
・PROFIsafe compatible
・IO-Link compatible
・Supports System Redundancy S2
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Fieldbus System EX245
Manual
Series View search result EX245 View search result Fieldbus System EX245
DoC
Series View search result EX245 View search result
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Fieldbus System Precautions Industrial IoT Cybersecurity Glossary of Fieldbus Terms Series Variations/Applicable Valve Series Safety over Fieldbus with PROFIsafeGreen Procurement (RoHS)
Series | Enclosure | Communication protocol | Applicable valve |
---|---|---|---|
EX245 | IP65 | PROFINET PROFIsafe | JSY3000, 5000 (Plug-in) SY3000, 5000 (Plug-in) VQC2000, 4000 |