Electric Actuators
» Rod Type/Guide Rod Type Series LEY/LEYG - Product Features
![Rod Type Series LEY⁄LEYG](/assets/products/pickup/en-jp/electric_actuator/rod/mainimg_rod.jpg)
|
Rod Type Series LEY/ Size: 16, 25, 32
![Click to view learge image](/assets/products/pickup/en-jp/electric_actuator/rod/ley01.jpg)
Control of intermediate positioning
and pushing is possible.
High precision with ball screws
- Speed control and positioning: Max. 64 points
- Long stroke: MAX.500 mm (LEY32)
- Either positioning or pushing control can
be selected.
Possible to hold the actuator with the rod
pushing to a workpiece, etc. - Auto switch mountable
|
Rod Type Series LEY/ Size: 25, 32
![LEY Series](/assets/products/pickup/en-jp/electric_actuator/rod/ley04.jpg)
- High output motor (100 W/200 W)
- Improved high speed transfer ability
- High acceleration/deceleration compatible (5,000 mm/s2)
- Pulse input type
- With internal absolute encoder
(For LECSB/LECSC/LECSS)
Added large bore size 63!
![LEY Series](/assets/products/pickup/en-jp/electric_actuator/rod/ley100.jpg)
- Work load Horizontal 80 kg/Vertical 72 kg
- High output motor: 400 W
- Max. speed: 1,000 mm/s *500 stroke
- Max. pushing force: 1,910 (N)
- Dust/Drip Proof Specification (IP65)
|
Guide Rod Type Series LEYG / Size: 16, 25, 32
![詳細を表示](/assets/products/pickup/en-jp/electric_actuator/rod/ley05.jpg)
Compact integrated guide rods
Lateral load resistance and high
non-rotating accuracy
Improved rigidity Lateral end load: 5 times more
* Compared with rod type, size 25 and 100
stroke
- Compatible with sliding bearing and ball bushing bearing
- Compatible with moment load and stopper (sliding bearing).
- Non-rotating accuracy improved by using two guide rods
|
Guide Rod Type Series LEYG / Size: 25, 32
![LEYG Series](/assets/products/pickup/en-jp/electric_actuator/rod/leyg100.jpg)
![](/assets/products/pickup/en-jp/electric_actuator/rod/ley-x5.jpg)
LEY-X5/Size: 25, 32
![](/assets/products/pickup/en-jp/electric_actuator/rod/ley-x5-2.jpg)
LEY-X5/Size: 25, 32
![](/assets/products/pickup/en-jp/electric_actuator/rod/ley63d.jpg)
LEY63D□□-□P/Size: 63
|Mounting Variations
Direct Mounting
![](/assets/products/pickup/en-jp/electric_actuator/rod/vari01.jpg)
Bracket Mounting
![](/assets/products/pickup/en-jp/electric_actuator/rod/vari02.jpg)
|Application Examples
Lifter
![](/assets/products/pickup/en-jp/electric_actuator/rod/use01.jpg)
Pushing operation
![](/assets/products/pickup/en-jp/electric_actuator/rod/use02.jpg)
Delivery
![](/assets/products/pickup/en-jp/electric_actuator/rod/use03.jpg)
Press fitting
![](/assets/products/pickup/en-jp/electric_actuator/rod/use04.jpg)
Stopper
![](/assets/products/pickup/en-jp/electric_actuator/rod/use05.jpg)
Rotation
![](/assets/products/pickup/en-jp/electric_actuator/rod/use06.jpg)