Electric Actuators
» High Rigidity Slider Type Series LEJS/LEJB - Product Features
![High Rigidity Slider Type Series LEJS/LEJB](/assets/products/pickup/en-jp/electric_actuator/h_slider/mainimg.jpg)
Low-profile/Low center of gravity
Height dimension reduced by approx. 36% (Reduced by 28 mm)
![](/assets/products/pickup/en-jp/electric_actuator/h_slider/01.jpg)
|
Ball Screw Drive Series LEJS / Size: 40, 63
![](/assets/products/pickup/en-jp/electric_actuator/h_slider/03.jpg)
- Max. work load: 85 kg
- Positioning repeatability: ±0.02 mm
- Max. acceleration/deceleration: 20,000 mm/s2
![](/assets/products/pickup/en-jp/electric_actuator/h_slider/02.jpg)
|
Belt Drive Series LEJB / Size: 40, 63
![](/assets/products/pickup/en-jp/electric_actuator/h_slider/05.jpg)
- Max. stroke: 3,000 mm
- Max. speed: 3,000 mm/s
- Max. acceleration / deceleration:20,000 mm/s2
![](/assets/products/pickup/en-jp/electric_actuator/h_slider/04.jpg)
Solid state auto switch can be mounted
|
Clean Room Specification Ball Screw Drive Series 11-LEJS
![](/assets/products/pickup/en-jp/electric_actuator/h_slider/c.jpg)
ISO Class 4*1, *2
- Built-in vacuum piping
- Possible to mount the main body without removing the external cover, etc.
*1 ISO14644-1
*2 The particle generation characteristics change
depending on the suction flow rate. Refer to Catalog
for details.
![](/assets/products/pickup/en-jp/electric_actuator/h_slider/c01.jpg)