Electric Actuators
» Low Profile Slider Type Series LEM - Product Features
![Low Profile Slider Type Series LEM](/assets/products/pickup/en-jp/electric_actuator/thin_slider/mainimg.jpg)
■Compact, Low Profile
Table height: 28mm
(For LEMC/H/HT, size 25)
Table height reduced by using belt drive and offset guide.
![](/assets/products/pickup/en-jp/electric_actuator/thin_slider/01.jpg)
■Programless Type (With Stroke Study) Series LECP2
![](/assets/products/pickup/en-jp/electric_actuator/thin_slider/11.jpg)
Stroke end operation similar to an air cylinder is possible.
![](/assets/products/pickup/en-jp/electric_actuator/thin_slider/12.jpg)
■Programless Type Series LECP1
![](/assets/products/pickup/en-jp/electric_actuator/thin_slider/13.jpg)
No Programming
Capable of setting up an electric actuator operation without using a PC or teaching box.
![](/assets/products/pickup/en-jp/electric_actuator/thin_slider/14.jpg)
■Step Data Input Type Series LECP6
![](/assets/products/pickup/en-jp/electric_actuator/thin_slider/15.jpg)
Simple Setting to Use Straight Away
●Easy Mode for Simple Setting
If you want to use it right away, select "Easy Mode."
![](/assets/products/pickup/en-jp/electric_actuator/thin_slider/16.jpg)
●Normal Mode for Detailed Setting
Select normal mode when detailed setting is required.
- Step data can be set in detail.
- Signals and terminal status can be monitored.
- Parameters can be set.
- JOG and constant rate movement, return to origin, test operation and testing of forced output can be performed.