![Card Motor Series LAT](/assets/products/pickup/en-jp/electric_actuator/cardmotor/mainimg.jpg)
![](/assets/products/pickup/en-jp/electric_actuator/cardmotor/01.jpg)
・The transportation, pushing and length measurement systems have been miniaturized through the use of a linear motor.
![](/assets/products/pickup/en-jp/electric_actuator/cardmotor/table.jpg)
![](/assets/products/pickup/en-jp/electric_actuator/cardmotor/02.jpg)
・Maximum pushing
force: 6N
Pushing a miniature load
![](/assets/products/pickup/en-jp/electric_actuator/cardmotor/03.jpg)
・Positioning repeatability:
± 5 μm
Positioning a workpiece
![](/assets/products/pickup/en-jp/electric_actuator/cardmotor/04.jpg)
・Pushing measurement
accuracy: ± 10 μm
Parts measurement
![](/assets/products/pickup/en-jp/electric_actuator/cardmotor/05.jpg)
・Maximum operating
frequency: 500 cpm
Rejection of non-conforming products, etc.
![](/assets/products/pickup/en-jp/electric_actuator/cardmotor/06.jpg)
![](/assets/products/pickup/en-jp/electric_actuator/cardmotor/07.jpg)
・0.5 kg → 1 kg
![](/assets/products/pickup/en-jp/electric_actuator/cardmotor/08.jpg)
Just input 3 parameters:
Positioning time, Target
position, Load mass.
![](/assets/products/pickup/en-jp/electric_actuator/cardmotor/09.jpg)
|How to Mount
Body Mounting
![](/assets/products/pickup/en-jp/electric_actuator/cardmotor/10.jpg)
2 body mounting options
Workpiece Mounting
The table is provided with dowel pin holes for locating the workpiece as standard equipment.
![](/assets/products/pickup/en-jp/electric_actuator/cardmotor/11.jpg)
Cable Mounting
The cable connector does not protrude above the actuator.
![](/assets/products/pickup/en-jp/electric_actuator/cardmotor/12.jpg)
|Structure and Working Principle
![](/assets/products/pickup/en-jp/electric_actuator/cardmotor/13.jpg)
|Start-up time is reduced greatly with a system that is ready-to-use and easy to set up.
The functions described below makes the start-up quick and easy.
![](/assets/products/pickup/en-jp/electric_actuator/cardmotor/14.jpg)
![](/assets/products/pickup/en-jp/electric_actuator/cardmotor/15.jpg)
Function for measuring and differentiation of workpieces
The size of the workpiece can be measured based
on the table stopping position by driving the table
until it comes into contact with the workpiece.
The workpieces can be differentiated
or checked for quality using parallel
output signals that correspond to
preset table position ranges.
Furthermore, using the multi-counter
makes it possible to display the table
position and output up to 31 preset
points.
|Application Examples
Examples of positioning applications
Sensor head movement and positioning
![](/assets/products/pickup/en-jp/electric_actuator/cardmotor/17.jpg)
Component movement and positioning
![](/assets/products/pickup/en-jp/electric_actuator/cardmotor/18.jpg)
Electronic component pick and place
![](/assets/products/pickup/en-jp/electric_actuator/cardmotor/19.jpg)
Component supply to tape
![](/assets/products/pickup/en-jp/electric_actuator/cardmotor/20.jpg)
Component separation (escapement)
![](/assets/products/pickup/en-jp/electric_actuator/cardmotor/21.jpg)
Workpiece alignment
![](/assets/products/pickup/en-jp/electric_actuator/cardmotor/22.jpg)
Examples of measurement applications
Measurement of workpiece height
![](/assets/products/pickup/en-jp/electric_actuator/cardmotor/23.jpg)
Measurement of glass substrate thickness (multiple points)
![](/assets/products/pickup/en-jp/electric_actuator/cardmotor/24.jpg)
Measurement of cable outside diameter
![](/assets/products/pickup/en-jp/electric_actuator/cardmotor/25.jpg)
Measurement of tape thickness
![](/assets/products/pickup/en-jp/electric_actuator/cardmotor/26.jpg)
Examples of high frequency actuation
Alignment of components on pallet by vibration
![](/assets/products/pickup/en-jp/electric_actuator/cardmotor/27.jpg)
Distribution of workpieces
![](/assets/products/pickup/en-jp/electric_actuator/cardmotor/28.jpg)
Examples of pushing applications
Pushing of workpieces (soft touch)
![](/assets/products/pickup/en-jp/electric_actuator/cardmotor/29.jpg)
Positioning of workpieces
![](/assets/products/pickup/en-jp/electric_actuator/cardmotor/30.jpg)
Cutting of resin mold component runners
![](/assets/products/pickup/en-jp/electric_actuator/cardmotor/31.jpg)
Tape alignment
![](/assets/products/pickup/en-jp/electric_actuator/cardmotor/32.jpg)
Switch inspection
![](/assets/products/pickup/en-jp/electric_actuator/cardmotor/33.jpg)
High-density layout
![](/assets/products/pickup/en-jp/electric_actuator/cardmotor/34.jpg)