Electric Actuators
» Card Motor Series LAT - Product List
![Card Motor Series LAT](/assets/products/pickup/en-jp/electric_actuator/cardmotor/mainimg.jpg)
Card Motor LAT3
Electric Actuators/Cylinders » Card Motor![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-img1-lat3.jpg)
-
・The transportation, pushing, and length measurement systems have beenminiaturized through the use of a linear motor.
・Thickness 9 mm, Weight 130 g (At a stroke of 10 mm)
・Linear motor type: Moving magnet type linear motor
・Max. pushing force: 6 N
・Positioning repeatability: ±5 μm
・Pushing measurement accuracy: ±10 μm
・Max. operating frequency: 500 cpm
Safety Instructions Electric Actuators/Precautions Features
Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
Model | Stroke (mm) | Sensor (Optical linear encoder) Resolution | Pushing Maximum Instantaneous thrust | Positioning repeatability | Pushing measurement accuracy | Maximum speed |
---|---|---|---|---|---|---|
LAT3F | 10, 20, 30, 50 | 1.25μm | Up to 6 N | ±5μm | ±10μm | 400 mm/s |
LAT3M | 50 | 5μm | Up to 6 N | ±20μm | ±40μm | 400 mm/s |
LAT3 | 10, 20, 30 | 30μm | Up to 6 N | ±90μm | ±100μm | 400 mm/s |
Card Motor Controller LATCA
Electric Actuators/Cylinders » Card Motor![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-002-LATC4.jpg)
-
・Easy programming (Cycle time entry)
Just input 3 parameters: Positioning time, Target position, Load mass
Safety Instructions Electric Actuators/Precautions Features
Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
Type | Series | Power supply voltage | Parallel input Input | Parallel input Output |
---|---|---|---|---|
Step date input type Pulse input type | LATCA | 24 VDC±10% | 6 inputs (Optically isolated) | 4 outputs (Optically isolated, open collector output) |