Electric Actuators
» Slide Table Series LES - Product Features
![Slide Table Series LES](/assets/products/pickup/en-jp/electric_actuator/slide_table/mainimg.jpg)
![](/assets/products/pickup/en-jp/electric_actuator/slide_table/000.jpg)
Reduced cycle time
Positioning repeatability:±0.05 mm
Max. pushing force:180 N
Max. acceleration/deceleration: 5,000 mm/s2 Max. speed: 400 mm/s
2 types of motors selectable/
Step motor (Servo/24 VDC),
Servo motor (24 VDC)
|
Compact Type Series LES /Size: 8, 16, 25
|
High Rigidity Type Series LESH / Size: 8, 16, 25
Integration of the guide rail and the table
![](/assets/products/pickup/en-jp/electric_actuator/slide_table/tawami.jpg)
Uses a circulating linear guide.
Compact, Space-saving
![詳細を表示](/assets/products/pickup/en-jp/electric_actuator/slide_table/pic01.jpg)
・Reduced by 61% in volume*
* Compared with
the LESH16-50/LESH-50
* For R/L type
Motor integrated into the body
2 types of motors selectable
![詳細を表示](/assets/products/pickup/en-jp/electric_actuator/slide_table/pic03.jpg)
Ideal for transfer of high load at a low speed and pushing operation
Stable at high speed and silent operation
|Application Examples
Positioning of pallets on a conveyer
![](/assets/products/pickup/en-jp/electric_actuator/slide_table/use01.jpg)
Z motion for pick and place
![](/assets/products/pickup/en-jp/electric_actuator/slide_table/use02.jpg)
|How to Mount
Through-hole mounting (R/L/D type)
![](/assets/products/pickup/en-jp/electric_actuator/slide_table/set01.jpg)
Side holder mounting (D type)
![](/assets/products/pickup/en-jp/electric_actuator/slide_table/set02.jpg)
Body tapped mounting (R/L/D type)
![](/assets/products/pickup/en-jp/electric_actuator/slide_table/set03.jpg)