Electric Actuators
» Controller/Driver Series LEC - Product List
![Controller/Driver Series LEC](/assets/products/pickup/en-jp/electric_actuator/controller/mainimg.jpg)
Programless Controller LECP1
Electric Actuators/Cylinders » Controllers/Drivers![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-015-LECP1.jpg)
-
・No programming required
Capable of setting up an electric actuator operation without using a PC or teaching box
・Speed/acceleration 16-level adjustment
・Compatible with actuators with locks
・3-level pushing force settings
Safety Instructions Electric Actuators/Precautions Features
Series Variations Simplified Selection Flow Chart Wiring Method
Green Procurement (RoHS)
Series Variations Simplified Selection Flow Chart Wiring Method
Green Procurement (RoHS)
Type | Series | Compatible motor | Power supply voltage | Parallel I/O Input | Parallel I/O Output | Number of step data |
---|---|---|---|---|---|---|
Programless type | LECP1 | Step motor (Servo/24 VDC) | 24 VDC ±10% | 6 (Photo-coupler isolation) | 6 (Photo-coupler isolation) | 14 points |