Electric Actuators
» Gripper Series LEH - Product Features
![Gripper Series LEH](/assets/products/pickup/en-jp/electric_actuator/gripper/mainimg_chack.jpg)
Various functions
![LEH](/assets/products/pickup/en-jp/electric_actuator/gripper/leh01.jpg)
![](/assets/products/pickup/en-jp/electric_actuator/gripper/step_motor.jpg)
With drop prevention function (Self-lock mechanism is provided for all series.)
Gripping force of the workpieces is maintained when
stopped or restarted.
The workpieces can be removed with manual override.
Energy-saving product
Power consumption reduced by self-lock mechanism.
Compact body sizes and long stroke variations
Gripping force equivalent to the widely used air grippers is available.
With gripping check function
Identify workpieces with different dimensions/detect mounting and removal of the workpieces.
Possible to set position, speed and force. (64 points)
|Z Type (2 Fingers) Series LEHZ / Size: 10, 16, 20, 25, 32, 40
![Click to view learge image](/assets/products/pickup/en-jp/electric_actuator/gripper/leh02.jpg)
Compact and lightweight
Various gripping forces
![](/assets/products/pickup/en-jp/electric_actuator/gripper/leh03.jpg)
|ZJ Type (2 Fingers) Series LEHZJ / Size: 10, 16, 20, 25
![Click to view learge image](/assets/products/pickup/en-jp/electric_actuator/gripper/lehzj01.jpg)
Sealed-construction dust cover (Equivalent to IP50)
- Prevents machining chips, dust, etc., from getting inside
- Prevents spattering of grease, etc.
3 types of cover material
- Chloroprene rubber (black): Standard
- Fluororubber (black): Option
- Silicone rubber (white): Option
|F Type (2 Fingers) Series LEHF / Size: 10, 20, 32, 40
![Click to view learge image](/assets/products/pickup/en-jp/electric_actuator/gripper/lehf01.jpg)
Can hold various types of workpieces with a long stroke.
Motor cable mounting direction can be selected.
Series LEHZ/LEHZJ
![LEHZ,LEHZJ Series](/assets/products/pickup/en-jp/electric_actuator/gripper/sel01.jpg)
Series LEHF
![LEHF Series](/assets/products/pickup/en-jp/electric_actuator/gripper/sel02.jpg)
Series LEHS
![LEHS Series](/assets/products/pickup/en-jp/electric_actuator/gripper/sel03.jpg)
Mounting variations
Series LEHZ/LEHZJ
![LEHZ,LEHZJ Series](/assets/products/pickup/en-jp/electric_actuator/gripper/vari01.jpg)
Series LEHF
![LEHF Series](/assets/products/pickup/en-jp/electric_actuator/gripper/vari02.jpg)
Series LEHS
![LEHS Series](/assets/products/pickup/en-jp/electric_actuator/gripper/vari03.jpg)
|Application Examples
Gripping of components that are easily deformed or damaged
![](/assets/products/pickup/en-jp/electric_actuator/gripper/use01.jpg)
Alignment and selection
Gripping in a
narrow space of
randomly lined parts
![](/assets/products/pickup/en-jp/electric_actuator/gripper/use02.jpg)
Gripping in a narrow space
![](/assets/products/pickup/en-jp/electric_actuator/gripper/use03.jpg)
Soft touch/High frequency
![](/assets/products/pickup/en-jp/electric_actuator/gripper/use04.jpg)
Gripping of cylindrical and spherical parts
![](/assets/products/pickup/en-jp/electric_actuator/gripper/use05.jpg)