Electric Actuators
» Controller/Driver Series LEC - Product List
![Controller/Driver Series LEC](/assets/products/pickup/en-jp/electric_actuator/controller/mainimg.jpg)
Controller/Step Data Input Type LECA6
Electric Actuators/Cylinders » Controllers/Drivers![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-img1-img1-014-LECP6-LECA6.jpg)
-
・The controller is already set with the data of the actuator.
(The actuator and controller are provided as a set.)
・Easy operation and simple setting: Easy mode, Detail setting: Normal mode
・Teaching box, controller setting software
Safety Instructions Electric Actuators/Precautions Features
Series Variations Simplified Selection Flow Chart Wiring Method
Green Procurement (RoHS) CE/UL-compliance List
Series Variations Simplified Selection Flow Chart Wiring Method
Green Procurement (RoHS) CE/UL-compliance List
Type | Series | Compatible motor | Power supply voltage | Parallel I/O Input | Parallel I/O Output | Number of step data |
---|---|---|---|---|---|---|
Step data input type | LECA6 | Servo motor (24 VDC) | 24 VDC ±10% | 11 (Photo-coupler isolation) | 13 (Photo-coupler isolation) | 64 points |