Electric Actuators
» Guide Rod Slider Series LEL - Product Features

|
Guide Rod Slider Series LEL / Size: 25

- Max. stroke: 1,000 mm
- Transfer speed: 1,000 mm/s
Low-profile/Flat height 48 mm
Profile reduced by side mounting of motor

No interference with motor, even with large workpieces!

Simple construction. Guide type can be selected.

Guide type
- Sliding bearing
Max. work load: 3 kg (Horizontal)
Reduced noise (60 dB or less) Note)
Note) When the maximum speed is 500 mm/s (Measured by SMC) - Ball bushing bearing
Max. work load: 5 kg (Horizontal)
Transfer speed: 1,000 mm/s
Belt drive
- With belt cover
|Application Examples
Load and unload transfer of workpieces

Pick and place