Electric Actuators
» Made to Order

Electric Stopper Cylinder (Made to Order) LEBQ
Electric Actuators/Cylinders » Made to Order
-
・Suitable for conveyor lines without an air supply
・Available rod end shapes:
Chamfered type, roller type, and lever type
・Energy saving
The power consumption at rod stoppage is reduced by 60%.
・Height and mounting methods are compatible with the stopper cylinder RSQ series.
・Easy setting
Easy adjustment on site with a programless controller
Applicable to the controller LEC series which allows detailed settings
・Compatible controllers: LECP6, LECP1
Series | Stroke (mm) | Pushing force (N) | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|
LEBQ32 | 20 | 30 | 80 | 5 |
LEBQ50 | 30 | 150 | 135 | 8 |
Electric Actuator/LEF Series Support Guide LEFG
Electric Actuators/Cylinders » Slider Type
-
・A support guide that is designed to support workpieces with significant overhang
・Easy installation with the same outer dimensions as the LEF series body,
Contributes to the reduction of design and assembly labor
・The standardly equipped sealing band prevents the scattering of grease and the entry of foreign matter from outside.
Safety Instructions Electric Actuators/Precautions Features
Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
Drive method | Model | Stroke (mm) |
---|---|---|
Ball screw drive/S | LEFG16-S | 50 to 500 |
Ball screw drive/S | LEFG25-S | 50 to 800 |
Ball screw drive/S | LEFG32-S | 50 to 1000 |
Ball screw drive/S | LEFG40-S | 150 to 1200 |
Belt drive/BT | LEFG16-BT | 300 to 1000 |
Belt drive/BT | LEFG25-BT | 300 to 2000 |
Belt drive/BT | LEFG32-BT | 300 to 2000 |
Belt drive/BS | LEFG25-BS | 300 to 2000 |
Belt drive/BS | LEFG32-BS | 300 to 2500 |
Belt drive/BS | LEFG40-BS | 300 to 3000 |