Electric Actuators
» Miniature Type Series LEPY/LEPS - Product Features

Compact and lightweight
Maximum pushing force: 50 N
Positioning repeatability: ±0.05 mm
Possible to set position, speed and force. (64 points)
|
Rod Type Series LEPY / Size: 6,10

Weight 240 g
* LEPY6□-25
|
Slide Table Type Series LEPS / Size: 6,10

Weight 290 g
* LEPYS6□-25
Motor type can be selected to suit the application.

Motor type can be selected to suit the application. (Size 10 only)
- High pushing force type/basic type
- Compact and lightweight motor type
Can be mounted close together.

Short pitch mounting saves space.
|Application Examples
Pick and place

Alignment

Delivery

Press fitting

|Mounting Variations
Mounting from various directions
Side mounting
(Body mounting through-hole)

Side mounting (Body tapped)

Bottom mounting (Body tapped)

Axial mounting*
Rod type only (Body tapped)

|Motor Cable Entry Direction
Can be selected from 4 directions.
Top entry
(Basic model)

Entry on the right side
(When selecting "R")

Bottom entry
(When selecting "U")

Entry on the left side
(When selecting "L")