Electric Actuators
» Miniature Type Series LEPY/LEPS - Product List
![Miniature Type Series LEPY/LEPS](/assets/products/pickup/en-jp/electric_actuator/mini/mainimg.jpg)
Electric Actuator/Miniature Rod Type LEPY
Electric Actuators/Cylinders » Miniature![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-010-LEPY.jpg)
-
・Compact and lightweight
W 20.5 mm x H 30 mm x L 125.6 mm, Weight 240 g
・Max. pushing force: 50 N
・Positioning repeatability: ±0.05 mm
・It is possible to set the position, speed, and force. (64 points)
・Max. speed (Horizontal): 350 mm/s
Safety Instructions Electric Actuators/Precautions Features Series Variations
Simplified Selection Flow Chart Green Procurement (RoHS) CE/UL-compliance List
Simplified Selection Flow Chart Green Procurement (RoHS) CE/UL-compliance List
Specification | Model | Stroke (mm) | Pushing force [N] Basic | Pushing force [N] Compact | Max. work load [kg] (Horizontal) Basic | Max. work load [kg] (Horizontal) Compact | Screw lead |
---|---|---|---|---|---|---|---|
Step motor (Servo/24 VDC) | LEPY6 | 25,50,75 | Max. 20 | ― | Max. 2.0 | ― | 4,8 |
Step motor (Servo/24 VDC) | LEPY10 | 25,50,75 | Max. 50 | Max. 40 | Max. 6.0 | Max. 4.0 | 5,10 |
Electric Actuator/Miniature Slide Table Type LEPS
Electric Actuators/Cylinders » Miniature![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-010-LEPS.jpg)
-
・Compact and lightweight
W 21 mm x H 41 mm x L 138.6 mm, Weight 290 g
・Max. pushing force: 50 N
・Positioning repeatability: ±0.05 mm
・It is possible to set the position, speed, and force. (64 points)
・Max. speed (Horizontal): 350 mm/s
Safety Instructions Electric Actuators/Precautions Features Series Variations
Simplified Selection Flow Chart Green Procurement (RoHS) CE/UL-compliance List
Simplified Selection Flow Chart Green Procurement (RoHS) CE/UL-compliance List
Specification | Model | Stroke (mm) | Pushing force [N] Basic | Pushing force [N] Compact | Max. work load [kg] (Horizontal) Basic | Max. work load [kg] (Horizontal) Compact | Screw lead |
---|---|---|---|---|---|---|---|
Step motor (Servo/24 VDC) | LEPS6 | 25,50 | Max. 20 | ― | Max. 1.0 | ― | 4,8 |
Step motor (Servo/24 VDC) | LEPS10 | 25,50 | Max. 50 | Max. 40 | Max. 2.0 | Max. 2.0 | 5,10 |