Electric Actuators
» Controller/Driver Series LEC - Product List

Multi-Axis Step Motor Controller JXC73/83/92/93
Electric Actuators/Cylinders » Controllers/DriversIndustrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherNet/IP Compatible Products
-
・Speed tuning control
・Linear/circular interpolation
・Positioning/pushing operation
・Absolute/relative position coordinate instructions
・Step data input (Max. 2048 points)
・Space saving, reduced wiring
Safety Instructions Electric Actuators/Precautions Features Series Variations
Simplified Selection Flow Chart Green Procurement (RoHS) CE/UL-compliance List
Simplified Selection Flow Chart Green Procurement (RoHS) CE/UL-compliance List
Type | Series | I/O type | Compatible motor | Power supply voltage | Number of axes |
---|---|---|---|---|---|
Step data input type | JXC73 | NPN | Step motor (Servo/24 VDC) | 24 VDC ±10% | Max. 4 axes |
Step data input type | JXC83 | PNP | Step motor (Servo/24 VDC) | 24 VDC ±10% | Max. 4 axes |
Step data input type | JXC92 | EtherNet/IP™ | Step motor (Servo/24 VDC) | 24 VDC ±10% | Max. 3 axes |
Step data input type | JXC93 | EtherNet/IP™ | Step motor (Servo/24 VDC) | 24 VDC ±10% | Max. 4 axes |