Product Information »
New Products:Polyethylene Tubing TX/TIX Series
New Product Information
Polyethylene Tubing TX/TIX Series
New


Updated Apr-25
- Excellent chemical and heat resistance
- Using materials compliant with Japan Food Sanitation Act, US FDA, and Regulation (EU) No. 10/2011∗1
∗1 Using materials posted in the positive list - Operating temperature range
Air, Inert gas: −45 to 80°C
Water: 0 to 80°C (No freezing)
Product Features
Excellent chemical and heat resistance

Using materials compliant with Japan Food Sanitation Act, US FDA, and Regulation (EU) No. 10/2011∗1
∗1 Using materials posted in the positive list
Operating temperature range
A wide temperature range allows for a wide range of applications.
Air, Inert gas: −45 to 80°C
Water: 0 to 80°C (No freezing)
Application Examples

Product Mapping (Image)