Product Information »
New Products Category
New Products
Fittings and Tubing
Biomass Tubing TU/TS/T-X309
New
![](/assets/newproducts/en-jp/images/prod/tu-ts.jpg)
![](/assets/newproducts/en-jp/images/mark/rohs.jpg)
Updated Jul-24
- Tubing according to carbon neutrality
- CO2 reduction amount: Max. 18.7 kg
∗ Comparison with the TS series (Tubing O.D. 12 mm; Tubing I.D. 9 mm), Soft nylon tubing, 100 meters roll - Reduction in CO2 and greenhouse gases by reducing the use of petroleum driven raw materials, resulting in a greater contribution towards decarbonization.
What is a biomass tube?
Tubing produced from plant derived raw iomaterials such as castor seeds, etc.
Wear Resistant Tubing/Clear Type TUZC Series
![](/assets/newproducts/en-jp/images/prod/tuzc.jpg)
![](/assets/newproducts/en-jp/images/mark/rohs.jpg)
Updated Jan-24
- Abrasion: Approx. 1/3
(Compared with SMC polyurethane tubing TU series) - Clear type
Transparency in which the inside contents of a tube can be seen.
2-Layer Fluoropolymer Polyurethane Tubing TUL Series
![](/assets/newproducts/en-jp/images/prod/tul.jpg)
![](/assets/newproducts/en-jp/images/mark/rohs.jpg)
Updated May-22
- Flexible 2-layer tube with polyurethane outer layer
- 2-layer construction (Outer layer: Polyurethane, Inner layer: Fluoropolymer)
- Tubing I.D.: Cross-section ratio increased by 44% (Compared to TU0805)
Flame Resistant (Equivalent to UL-94 Standard V-0) Spatter Cover KR-□C-X1807
![](/assets/newproducts/en-jp/images/prod/kr-x1807.jpg)
Updated Feb-22
- Prevents the adhesion and entry of welding spatter
- Uses a flame-retardant material
(Equivalent to UL-94 Standard V-0 Soft PVC)
One-touch Fitting with Improved Weather Resistance KQ-X1744
![](/assets/newproducts/en-jp/images/prod/kq-x1744.jpg)
Updated Jul-21
- Improved weather resistance in outdoor environments
- Accelerated weathering test: Passed 1000 hours
ISO 4892-3 (JIS K 7350-3) compliant - Combined cycle test: Passed 960 hours
ISO 14993 (JIS H 8502: 1999) compliant - Ozone-proof exposure test: Passed 1000 hours
ISO 1431 (JIS K 6259) compliant
For Food Industry EHEDG Compliant/Clean Design/US FDA Compliant Fittings
KFG2H-E/KFG2H-C/KQG2-F/KQB2-F/KFG2-F Series
![](/assets/newproducts/en-jp/images/prod/kfg2.jpg)
![](/assets/newproducts/en-jp/images/mark/rohs.jpg)
Updated Apr-21
- Hygienic design prevents liquid from accumulating after cleaning
- US FDA compliant materials
Flame Resistant (Equivalent to UL-94 Standard V-0) FR 2-Layer Soft Polyurethane Tubing TRBU-X259
![](/assets/newproducts/en-jp/images/prod/trbu-x259.jpg)
![](/assets/newproducts/en-jp/images/mark/rohs.jpg)
Updated Feb-21
- Peeling of the outer layer not required to connect fittings
Reduced labor time, Improved workability - Improved flexibility (Compared with the TRBU)
- Lightweight and compact
Weight: 57% reduction, Cross sectional area: 37% reduction (Compared with the TRBU0805) - Suitable for air and water piping in environments where spot welding spatter may be a problem
- Increased flow rate due to I.D. expansion: Max. 69% improvement (Comparison between the TRBU1208 and the TRBU1210-X259)
FDA (U.S. Food and Drug Administration) and (EU) No 10/2011 Compliant Polyurethane Tubing TU-X214
![](/assets/newproducts/en-jp/images/prod/tu-x214.jpg)
![](/assets/newproducts/en-jp/images/mark/rohs.jpg)
Updated Dec-20
- In compliance with the FDA’s (U.S. Food and Drug Administration)
(EU§ 177.2600 dissolution test and the (EU) No 10/2011 dissolution test - Color variations: Black, White, Red, Blue, Yellow, Green, Clear, and Orange
- Size variations (O.D./mm): ø4, ø6, ø8, ø10, and ø12
- Length per roll: 20 m