Product Information »
New Products Category
New Products
Static Neutralization Equipment
Separate Controller Ionizer / Slim Bar Type IZT44/45 Series
New
![](/assets/newproducts/en-jp/images/prod/izt44-45.jpg)
![](/assets/newproducts/en-jp/images/mark/ce_ukca_rohs.jpg)
Updated Jun-24
- Powerfully eliminates static electricity from highly charged workpieces
Pulse AC type, High density emitter arrangement (6 times the number of emitters∗)
∗ Compared to the existing model - Can be mounted in a narrow space (Height 23 mm x Width 20 mm)
Can be installed through gaps between equipment
Improved installation, replacement, and maintenance in narrow spaces - Powerful static elimination is possible without air supply.
- High speed static elimination: Discharge time reduced by approx. 60%
- 2-way directional static elimination using branch cables
2 ionizer bars can be connected to one high voltage power supply. - Up to 4 high voltage power supply modules can be connected to one controller. (IZT45)
- Flexible layout possible with various module connection methods (IZT45)
Controller to Bar maximum installation distance: 15 m
Ionizer Gun IZG10 Series
![](/assets/newproducts/en-jp/images/prod/izg.jpg)
![](/assets/newproducts/en-jp/images/mark/ce_rohs.jpg)
Updated Sep-20
- Lightweight: Only 200 g (Body weight)
- Reduced operating force, Easy to hold grip
- Lighting LED
- Blow setting function
Select from continuous blow or pulse blow. - Rapid static neutralization: 0.3 s
(Distance: 150 mm, Operating pressure: 0.2 MPa)
Separate Controller Ionizer Bar Type/Nozzle Type IZT40/41/42/43 Series
![](/assets/newproducts/en-jp/images/prod/izt40-43.jpg)
![](/assets/newproducts/en-jp/images/mark/io-ce-ro-izt40-e.jpg)
Updated Oct-21
- An IO-Link type has been added to the IZT41/42/43.[New]
- The controller and high-voltage power supply module can be mounted separately.
- Space saving: Height 37 mm x Width 30 mm (Bar type)
Thickness 16 mm x Width 53 mm x Height 32 mm (Nozzle type) - One controller can control a maximum of 4 ionizers.
- Potential amplitude: 25 V or less
- Rapid static neutralization: Fastest time of 0.1 s
- 3 types of emitter cartridges
High speed static neutralization cartridge
Energy saving static neutralization cartridge
Energy saving high-efficiency cartridge - Static neutralization is possible even when air is not being supplied.
Ionizer IZS40/41/42 Series
![](/assets/newproducts/en-jp/images/prod/izs40-41-42.jpg)
![](/assets/newproducts/en-jp/images/mark/ce_ukca_rohs_izs_en.jpg)
Updated Mar-20
- Energy saving high-efficiency cartridge[New]
- Dual AC Type: Potential amplitude: 25 V or less (Compared at an installation height of 300 mm) Rapid static neutralization by a
- Rapid static neutralization by a feedback sensor Adjustment and maintenance labor can be reduced by using an auto balance sensor.
- Adjustment and maintenance labor can be reduced by using an auto balance sensor.
- Simple operation: Can be controlled by powering the ionizer ON (Standard Type)
- The ionizers can be set with a remote controller. Transition wiring may be used.
- High speed static neutralization cartridge, Energy saving static neutralization cartridge